13.2.5.4 Flash Patch Breakpoint (FPB)
The Flash Patch Breakpoint (FPB):
- implements hardware breakpoints
- patches code and data from code space to system space
The FPB unit contains:
- two literal comparators for matching against literal loads from Code space, and remapping to a corresponding area in System space
- six instruction comparators for matching against instruction fetches from Code space and remapping to a corresponding area in System space
Alternatively, comparators can also be configured to generate a breakpoint instruction to the processor core on a match