13.2.5.5 Data Watchpoint and Trace (DWT)
The Data Watchpoint and Trace (DWT) contains four comparators which can be configured to generate the following:
- PC sampling packets at set intervals
- PC or Data watchpoint packets
- Watchpoint event to halt core
The DWT contains counters for the items that follow:
- Clock cycle (CYCCNT)
- Folded instructions
- Load Store Unit (LSU) operations
- Sleep Cycles
- CPI (all instruction cycles except for the first cycle)
- Interrupt overhead