48.9.4.1 CoreMark™
- Core
running CoreMark from different memory modes:
- Flash with cache disabled
- Flash with cache enabled
PLLA and PLLB are used to generate the required frequencies.
| Core Clock/Main Clock (MHz) | Cache Disabled | Cache Enabled | Unit | ||
|---|---|---|---|---|---|
| Core Clock/Main Clock MCK0, MCK0DIV, MCK0DIV2 | AMP1 | AMP2 | AMP1 | AMP2 | |
| 200/200, 100, 200 | 37 | 29 | 40 | 37 | mA |
| 100/100, 100, 100 | 25 | 19.5 | 25 | 22 | mA |
| 50/50, 50, 50 | 18 | 13 | 14 | 13 | mA |