34.7.12 QSPI Write Instruction Code Register
This register can only be written if bit WPEN is cleared in the QSPI Write Protection Mode Register.
| Name: | QSPI_WICR |
| Offset: | 0x34 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WROPT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WRINST[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – WROPT[7:0] Write Option Code
Option code to send to the serial Flash memory in case of write transfer.
Bits 7:0 – WRINST[7:0] Write Instruction Code
Instruction code to send to the serial Flash memory in case of write transfer.