34.7.13 QSPI Instruction Frame Register
This register can only be written if bit WPEN is cleared in the QSPI Write Protection Mode Register.
| Name: | QSPI_IFR |
| Offset: | 0x38 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PROTTYP[1:0] | DDRCMDEN | DQSEN | APBTFRTYP | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SMRM | NBDUM[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DDREN | CRM | TFRTYP | ADDRL[1:0] | OPTL[1:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATAEN | OPTEN | ADDREN | INSTEN | WIDTH[3:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:28 – PROTTYP[1:0] Protocol Type
| Value | Name | Description |
|---|---|---|
| 0 | STD_SPI | Standard (Q)SPI Protocol |
Bit 26 – DDRCMDEN DDR Mode Command Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Transfer of instruction field is performed in Single Data Rate mode even if DDREN is written to ‘1’. |
| 1 | ENABLED | Transfer of instruction field is performed in Double Data Rate mode if DDREN bit is written to ‘1’. If DDREN is written to ‘0’, the instruction field is sent in Single Data Rate mode. |
Bit 25 – DQSEN DQS Sampling Enable
| Value | Description |
|---|---|
| 0 | Data from the memory are not sampled with DQS signal. |
| 1 | Data from the memory are sampled with DQS signal. |
Bit 24 – APBTFRTYP Peripheral Bus Transfer Type
| Value | Description |
|---|---|
| 0 | Peripheral bus register transfer to the memory is a write transfer. Used when TRFTYP is written to ‘0’ and SMRM to ‘1’. |
| 1 | Peripheral bus register transfer to the memory is a read transfer. Used when TRFTYP is written to ‘0’ and SMRM to ‘1’. |
Bit 23 – SMRM Serial Memory Register Mode
| Value | Description |
|---|---|
| 0 | Serial Memory registers are written via system bus access. See Instruction Frame Transmission for details. |
| 1 | Serial Memory registers are written via peripheral bus access. See Instruction Frame Transmission for details. |
Bits 20:16 – NBDUM[4:0] Number Of Dummy Cycles
Defines the number of dummy cycles required by the serial Flash memory before data transfer.
Bit 15 – DDREN DDR Mode Enable
DDRCMDEN defines how the instruction field is sent when Double Data Rate mode is enabled. If DDRCMDEN is at ‘0’, the instruction field is sent in Single Data Rate mode.
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Transfers are performed in Single Data Rate mode. |
| 1 | ENABLED | Transfers are performed in Double Data Rate mode, whereas the instruction field is still transferred in Single Data Rate mode. |
Bit 14 – CRM Continuous Read Mode
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Continuous Read mode is disabled. |
| 1 | ENABLED | Continuous Read mode is enabled. |
Bit 12 – TFRTYP Data Transfer Type
| Value | Name | Description |
|---|---|---|
| 0 | TRSFR_REGISTER | Read/Write
of memory register, write of memory page buffer. This configuration implies the
following:
|
| 1 | TRSFR_MEMORY | Read/Write
accesses to the memory space. This configuration implies the following:
|
Bits 11:10 – ADDRL[1:0] Address Length
The ADDRL bit determines the length of the address.
| Value | Name | Description |
|---|---|---|
| 0 | 8_BIT | 8-bit address size |
| 1 | 16_BIT | 16-bit address size |
| 2 | 24_BIT | 24-bit address size |
| 3 | 32_BIT | 32-bit address size |
Bits 9:8 – OPTL[1:0] Option Code Length
Determines the length of the option code. The value written in OPTL must be consistent with the value written in the field WIDTH. For example, OPTL = 0 (1-bit option code) is not consistent with WIDTH = 6 (option code sent with QuadSPI protocol, thus the minimum length of the option code is 4 bits).
| Value | Name | Description |
|---|---|---|
| 0 | OPTION_1BIT | The option code is 1 bit long. |
| 1 | OPTION_2BIT | The option code is 2 bits long. |
| 2 | OPTION_4BIT | The option code is 4 bits long. |
| 3 | OPTION_8BIT | The option code is 8 bits long. |
Bit 7 – DATAEN Data Enable
| Value | Description |
|---|---|
| 0 | No data is sent/received to/from the serial Flash memory. |
| 1 | Data is sent/received to/from the serial Flash memory. |
Bit 6 – OPTEN Option Enable
| Value | Description |
|---|---|
| 0 | The option is not sent to the serial Flash memory. |
| 1 | The option is sent to the serial Flash memory. |
Bit 5 – ADDREN Address Enable
| Value | Description |
|---|---|
| 0 | The transfer address is not sent to the serial Flash memory. |
| 1 | The transfer address is sent to the serial Flash memory. |
Bit 4 – INSTEN Instruction Enable
| Value | Description |
|---|---|
| 0 | The instruction is not sent to the serial Flash memory. |
| 1 | The instruction is sent to the serial Flash memory. |
Bits 3:0 – WIDTH[3:0] Width of Instruction Code, Address, Option Code and Data
| Value | Name | Description |
|---|---|---|
| 0 | SINGLE_BIT_SPI | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Single-bit SPI |
| 1 | DUAL_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Dual SPI |
| 2 | QUAD_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Quad SPI |
| 3 | DUAL_IO | Instruction: Single-bit SPI / Address-Option: Dual SPI / Data: Dual SPI |
| 4 | QUAD_IO | Instruction: Single-bit SPI / Address-Option: Quad SPI / Data: Quad SPI |
| 5 | DUAL_CMD | Instruction: Dual SPI / Address-Option: Dual SPI / Data: Dual SPI |
| 6 | QUAD_CMD | Instruction: Quad SPI / Address-Option: Quad SPI / Data: Quad SPI |