32.5 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CMCC_TYPE | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CLSIZE[2:0] | CSIZE[2:0] | ||||||||
| 7:0 | LCKDOWN | WAYNUM[1:0] | RRP | LRUP | RANDP | GCLK | AP | |||
| 0x04 | CMCC_CFG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | LOCK | |||||||||
| 7:0 | PRGCSIZE[2:0] | DCDIS | ICDIS | GCLKDIS | ||||||
| 0x08 | CMCC_CTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | LOCK | |||||||||
| 7:0 | CEN | |||||||||
| 0x0C | CMCC_SR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CSTS | |||||||||
0x10 ... 0x1F | Reserved | |||||||||
| 0x20 | CMCC_MAINT0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | INVALL | |||||||||
| 0x24 | CMCC_MAINT1 | 31:24 | WAY[1:0] | |||||||
| 23:16 | ||||||||||
| 15:8 | INDEX[6:4] | |||||||||
| 7:0 | INDEX[3:0] | |||||||||
| 0x28 | CMCC_MCFG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | MODE[1:0] | |||||||||
| 0x2C | CMCC_MEN | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | MENABLE | |||||||||
| 0x30 | CMCC_MCTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SWRST | |||||||||
| 0x34 | CMCC_MSR | 31:24 | EVENT_CNT[31:24] | |||||||
| 23:16 | EVENT_CNT[23:16] | |||||||||
| 15:8 | EVENT_CNT[15:8] | |||||||||
| 7:0 | EVENT_CNT[7:0] | |||||||||
0x38 ... 0xE3 | Reserved | |||||||||
| 0xE4 | CMCC_WPMR | 31:24 | WPKEY[23:16] | |||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 7:0 | WPCR | WPCFG | ||||||||