32.5.3 CMCC Control Register

This register can only be written if WPCR is cleared in CMCC Write Protection Mode Register.

Name: CMCC_CTRL
Offset: 0x08
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        LOCK 
Access W 
Reset  
Bit 76543210 
        CEN 
Access W 
Reset  

Bit 8 – LOCK Control Lock Until Next System Reset (Write-once)

ValueDescription
0

No effect

1

CMCC_CTRL cannot be written until a system reset occurs.

Bit 0 – CEN Cache Controller Enable

ValueDescription
0

The cache controller is disabled.

1

The cache controller is enabled.