32.5.7 CMCC Monitor Configuration Register

Name: CMCC_MCFG
Offset: 0x28
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – MODE[1:0] Cache Controller Monitor Counter Mode

ValueNameDescription
0 CYCLE_COUNT

Cycle counter

1 IHIT_COUNT

Instruction hit counter, Only relevant for unified cache and instruction cache architecture.

2 DHIT_COUNT

Data hit counter, Only relevant for unified cache and data cache architecture.