48.6.1.1.1 Host Write in Single Data Rate Mode or QSPI SPI Mode
The maximum speed of the QSPI peripheral clock (MCK0DIV) is 100 MHz. However the transfer speed may be limited to a lower value if the output driver maximum frequency is less than 100 MHz (See I/O Characteristics).