48.3.3.1 Thermal Resistance Data
| Symbol | Parameter | Conditions | (1) | Unit |
|---|---|---|---|---|
| ϴJA | Junction-to-ambient thermal resistance | JESD51-2, four-layer (2s2p), 0m/s air flow | 17.3 | °C/W |
| ϴJC | Junction-to-case thermal resistance | – | 9 | |
| ϴJA | Junction-to-ambient thermal resistance | JESD51-2, four-layer (2s2p), 0m/s air flow | 21.5 | °C/W |
| ϴJC | Junction-to-case thermal resistance | – | 12.2 |
Note:
- Junction to ambient thermal resistance, Theta-JA (ϴJA) numbers are achieved by package simulations.