48.3.4 Clocks
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| fCPU0_CLK | Processor clock (CPU_CLK0) frequency | VDDCORE ≥ 1.04V | – | – | 200 | MHz |
| fMCK0xx | Main Bus clock (MCK) frequency - MCK0 - MCK0DIV - MCK0DIV2 | VDDCORE ≥ 1.04V |
– – – |
– – – |
200 100 100 | |
| fMCK1DIV | Main Bus clock (MCK) frequency | VDDCORE ≥ 1.04V | – | – | 100 | MHz |