34.6.6.5 Write Memory Transfer
Many QSPI memories impose sequential write of the data buffer. When using this type of memory, the device configuration must ensure that the access order is preserved when crossing the different data buses to the QSPI.
Many QSPI memories impose sequential write of the data buffer. When using this type of memory, the device configuration must ensure that the access order is preserved when crossing the different data buses to the QSPI.
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.