34.6.8 Register Write Protection
To prevent any single software error from corrupting QSPI behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the QSPI Write Protection Mode Register (QSPI_WPMR).
If a write access to a write-protected register is detected, the WPVS flag in the QSPI Write Protection Status Register (QSPI_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading the QSPI_WPSR.
The following registers can be write-protected when WPEN is set in QSPI_WPMR:
- QSPI Mode Register
- QSPI Serial Clock Register
- QSPI Instruction Address Register
- QSPI Write Instruction Code Register
- QSPI Instruction Frame Register
- QSPI Read Instruction Code Register
- QSPI Scrambling Mode Register
- QSPI Scrambling Key Register
- QSPI Write Access Counter Register
- QSPI Timeout Register
The following registers can be write-protected when WPCREN is set in QSPI_WPMR:
The following registers can be write-protected when WPITEN is set in QSPI_WPMR: