35.6 Functional Description
The use of the SLCDC comprises three phases of functionality: initialization sequence, display phase, and disable sequence.
- Initialization sequence:
- Select the LCD supply source in the SUPC:
- Internal or External
- Select the clock division (SLCDC_FRR) to use a proper frame rate.
- Enter the number of common and segments terminals (SLCDC_MR).
- Select the bias in compliance with the LCD manufacturer datasheet (SLCDC_MR).
- Enter buffer driving time (SLCDC_MR).
- Define the segments remapping pattern if required (SLCDC_SMR0).
- During the display phase:
- Data may be written at any time in the SLCDC memory. The data is automatically latched and displayed at the next LCD frame.
- It is possible to:
- Adjust the contrast
- in the SUPC, only if internal LCD supply is used, or
- via external VDDLCD pin, otherwise
- Adjust the frame frequency
- Adjust buffer driving time
- Reduce the SLCDC consumption by entering in low-power waveform at any time
- Use the large set of display features such as blinking, inverted blink, etc.
- Adjust the contrast
- Disable sequence: See Disabling the SLCDC.