35.6.7 Disabling the SLCDC

There are two ways to disable the SLCDC:

  • By using SLCDC_CR.LCDDIS (recommended method). In this case, SLCDC configuration and memory content are maintained.
  • By using SLCDC_CR.SWRST that acts as a hardware reset for SLCDC only.

Both methods are described in the following sections.