35.6.9 User Buffer Organization

The pixels to be displayed are written into SLCDC_LMEMRx. There are up to two 32-bit registers for each common terminal. The following table provides the address mapping of all commons/segments to be displayed.

When segment remap is used (SLCDC_SMR0 differs from 0), the unmapped segments must be kept cleared to limit internal signal switching.

Table 35-4. Commons Segments Address Mapping
RegisterCommon TerminalSEG31 .. SEG0Memory Address
SLCDC_LMEMR7COM7SLCDC_LMEMR7[31:0]0x238
SLCDC_LMEMR6COM6SLCDC_LMEMR6[31:0]0x230
SLCDC_LMEMR5COM5SLCDC_LMEMR5[31:0]0x228
SLCDC_LMEMR4COM4SLCDC_LMEMR4[31:0]0x220
SLCDC_LMEMR3COM3SLCDC_LMEMR3[31:0]0x218
SLCDC_LMEMR2COM2SLCDC_LMEMR2[31:0]0x210
SLCDC_LMEMR1COM1SLCDC_LMEMR1[31:0]0x208
SLCDC_LMEMR0COM0SLCDC_LMEMR0[31:0]0x200