48.7.8 Power Switch
The power switch has its two inputs monitored by the VBAT Supply Monitor on the VBAT pin and by the VDD3V3 Power-On-Reset on VDD3V3 pin. Refer to Power Switch for more details.
The power switch has its two inputs monitored by the VBAT Supply Monitor on the VBAT pin and by the VDD3V3 Power-On-Reset on VDD3V3 pin. Refer to Power Switch for more details.
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.