48.7.18 12-bit ADC Characteristics

Table 48-40. ADC Power Supply Characteristics
SymbolParameterConditionsMinMaxUnit
VDD3V3Supply voltage range

Internal voltage reference OFF(1)

Internal voltage reference ON(2)

2.5

2.8

VDD3V3V
Note:
  1. VREFP must be supplied with an external voltage.
  2. A capacitor must be connected between VREFP and GND. See the following table.
Table 48-41. ADC Voltage Reference Characteristics
SymbolParameterConditionsMinMaxUnit
VVREFPPositive input voltage rangeInternal voltage reference OFF only2.5VDD3V3V
VACCVoltage accuracy(1, 2)–-2.5+2.5%
tONStart-up time(2)––100μS
VNOISEOutput voltage noise(2)Integrated rms value, bandwidth 1 Hz to 500 kHz60100μVrms
RVREFPVREFP input resistance to ground(2)ADC ON7.212kΩ
ADC OFF1–MΩ
RLOADVREFPResistive load drive capability(2)External load on VREFP50–kΩ
Note:
  1. A ceramic X5R or X7R capacitor of 220nF maximum on VREFP is mandatory.
  2. Simulation data.
Table 48-42. ADC Timing Characteristics
SymbolParameterConditionsMinMaxUnit
fCKADCADC clock frequency–0.220MHz
tCONVADC conversion time(1)–20–tCKADC
fSSampling rate(2)––1MS/s
tSTARTStart-up time(5)OFF to ON(4)–4μs
tTRACKTrack and hold time(3)–300–ns
Note:
  1. tCONV = tCH + tTRACK + 14 x tCKADC with tCKADC = 1 / fCKADC. tCH = 0 when the ADC operates in the same input mode (single-ended or differential) for the current conversion than for the previous one. tCH = 2 when the ADC input mode is changed to perform the current conversion.
  2. fS = 1 / tCONV.
  3. Refer to Track and Hold Time versus Source Impedance – Sampling Rate.
  4. ADC_MR.SLEEP = 0 and ADC_MR.FWUP = 1.
  5. Simulation data.
Table 48-43. ADC Supply Monitor
SymbolParameterConditionsMinMaxUnit
VIT-Negative-going threshold voltage (VDD3V3) detection(1)

Voltage threshold in low range

Voltage threshold in high range

2.30

2.60

2.60

2.90

V
VhysHysteresis–

5

35

mV
tDETDetection time––20μs
tONStart-up time(2)From OFF to ON–100μs
Note:
  1. Voltage threshold range selection from ADC_ACR.SMVT. 
Low or high range detection threshold is in correlation with the VREFP voltage supply and ADC voltage supply range. See Table 48-40.
  2. Simulation data.
Table 48-44. ADC Analog Input Characteristics
SymbolParameterConditionsMinMaxUnit
VFSAnalog input full scale range(1)ADC_COR.DIFFx = 00VVREFPV
ADC_COR.DIFFx = 1-VVREFPVVREFP
VINCMCommon mode input range in Differential Input mode(2)ADC_COR.DIFFx = 10.4 x VDD3V30.6 x VDD3V3V
CSADC sampling capacitance(5) ––3pF
CP_ADxADx input parasitic capacitance(4, 5)ADx pin configured as analog input–7
RONInternal series resistor(4, 5)VDD3V3 ≥ 1.7V–8kΩ
VDD3V3 ≥ 2.4V–2
ZINCommon mode input impedance(3, 5)On ADx pin1 / (fS.CS)–Ω
Note:
  1. VFS = VADx in Single-ended mode, and VFS = (VADx - VADx+1) in Differential mode.
  2. VINCM = (VADx + VADx+1) / 2.
  3. Assuming conversion on one single channel.
  4. With respect to the equivalent model of Figure 48-23.
  5. Simulation data.
Figure 48-22. Acquisition Path Block Diagram

For tracking time calculation, during the sampling phase of the converter, this acquisition path can be reduced to the equivalent model of Figure 48-23 where:

  • RON = RMUX + RS
  • CP_ADX = CPX + CP_MUX
Figure 48-23. Equivalent Model of the Acquisition Path

See Track and Hold Time versus Source Impedance – Sampling Rate for further details on usage of this model.

Table 48-45. Static Performance Characteristics(1)
SymbolParameterConditionsMinMaxUnit
RESADCNative ADC resolution–12Bits
INLIntegral non-linearityfCKADC = 1 MHz

ADC_EMR.OSR = (000)2

-4+4LSB
DNLDifferential non-linearity-2+2LSB
OEOffset error-5+5LSB
GEGain error-20+20LSB
Note:
  1. In this table, errors are expressed in LSB where:
    • LSB = VVREFP / 212 in Single-ended mode (ADC_CCR.DIFFx = 0)
    • LSB = VVREFP / 211 in Differential mode (ADC_CCR.DIFFx = 1)
  2. Errors with respect to the best-fit line method.

In the following table, unless otherwise specified, the specifications are given with the following assumptions.

  • Source resistance = 50Ω
  • ADC_EMR.OSR<2:0> = (000)2
  • Noise bandwidth = [0;fS/2], VINPP = 0.95 x VVREFP
  • High-speed
    • fCKADC = 20 MHz, fS = 1MS/s,
    • fIN ≤ 125 kHz
Table 48-46. Dynamic Performance Characteristics(1)
SymbolParameterConditionsMinMaxUnit
Single-ended Input mode (ADC_CCR.DIFFx = 0)
SNRSignal to noise ratio–60–dB
THDTotal harmonic distortion––-64dB
SINADSignal to noise and distortion–58–dB
ENOBEffective number of bits–9.5–bits
Differential Input mode (ADC_CCR.DIFFx = 1)
SNRSignal to noise ratio–64–dB
THDTotal harmonic distortion––-68dB
SINADSignal to noise and distortion–62–dB
ENOBEffective number of bits–10.5–bits
Note:
  1. Simulation data.