48.7.17 Optical UART RX Transceiver Characteristics

The following table gives the description of the optical link transceiver for electrically isolated serial communication with hand-held equipment, such as calibrators compliant with standards ANSI-C12.18 or IEC62056-21 (only available on UART). The Analog Comparator embedded in the transceiver can also used in standalone. Refer to section Universal Asynchronous Receiver Transmitter (UART).

Table 48-39. Transceiver Characteristics
SymbolParameterConditionsMinMaxUnit
VDD3V3Supply voltage range (VDD3V3)–2.73.6V
VTHComparator thresholdVTH relative to the programmed threshold. Refer to the field OPT_CMPTH in UART_MR (UART)3535mV
VHYSTHysteresis–1040mV
tPPropagation delay(1)With 100 mVpp square wave input around threshold–2.5μs
tONStart-up time(1)––200μs
Note:
  1. Simulation data.