48.7.12 Slow Clock Crystal Oscillator

Table 48-29. 32.768 kHz Crystal Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDDBUSupply voltage (VDDBU)(1, 3)–VIT- 3.6V
IVDDBUCurrent consumption (VDDBU)(2)––750nA
tSWITCH_TD_SLCKSlow clock source switching time after crystal oscillator enable to crystal oscillator ready(4)(4)s
fOSCOperating frequency–32.768kHz
DutyDuty cycle–4060%
CPARA32KInternal parasitic capacitance(2)Between XIN32 and XOUT32–1pF
Note:
  1. VDDBU is the output of the power switch connected to VBAT or VDD3V3.
  2. Simulation data.
  3. Functional down to VIT- of the VBAT Supply Monitor.
  4. This time is defined as 98400 Slow RC Periods. Oscillator Enable and Status bits in Supply Controller registers.

The oscillator supports a bypass mode. See Input AC Characteristics.

Figure 48-20. 32.768 kHz Crystal Oscillator

CLEXT32K = 2 × (CCRYSTAL – CPARA32K – CPCB / 2)

where CPCB is the ground referenced parasitic capacitance of the printed circuit board (PCB) on XIN32 and XOUT32 tracks. As an example, if the crystal is specified for a 12.5 pF load, with CPCB = 1 pF (on XIN32 and on XOUT32), CLEXT32K = 2 x (12.5 - 1 - 0.5) = 22 pF.

The table below summarizes recommendations for crystal selection.

Table 48-30. Recommended 32.768kHz Crystal Characteristics
SymbolParameterConditionsMinMaxUnit
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer(1)(1)pF
ESREquivalent Series Resistor (RS)––(1)kΩ
CSHUNTShunt capacitance––(1)pF
PONDrive level–15–μW
Note:
  1. See Table 48-31.
Table 48-31. ESR, CSHUNT and CLOAD Selection
ESR (kΩ)CSHUNT (pF)CCRYSTAL (pF)
MinMax
501514
25.513
36.512
4810.5
701511.5
2710
8015.510
288
90169.5
10016.58.5