48.7.13 Main Crystal Oscillator

Table 48-32. Main Crystal Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDDCORESupply voltage (VDDCORE)(2)–VIT- (3)V
IVDDCORECurrent consumption (VDDCORE)(1)––500μA
tSTARTStart-up time(1)(4)–3ms
fOSCOperating frequency–1248MHz
DutyDuty cycle–4060%
CPARAInternal parasitic capacitance(1)Between XIN and XOUT–1pF
Note:
  1. Simulation data.
  2. Functional down to VIT- of the VDDCORE Supply Monitor.
  3. VDDCORE max.
  4. For all 12 MHz to 48 MHZ crystals complying with the Recommended Crystal Characteristics given in tables Table 48-33, Table 48-34 and Table 48-35.

The oscillator supports a Bypass mode. See Input AC Characteristics.

Figure 48-21. Main Crystal Oscillator Schematic

CLEXT = 2 × (CCRYSTAL – CPARA – CPCB / 2), where CPCB is the ground referenced parasitic capacitance of the printed circuit board (PCB) on XIN and XOUT tracks. As an example, if the crystal is specified for a 9 pF load, with CPCB = 1 pF (on XIN and on XOUT), CLEXT = 2 x (9 - 1 - 0.5) = 15 pF.

The table below summarizes recommendations for crystal selection. Three sets of crystal characteristics are supported with this oscillator corresponding to the three operating frequency ranges.

Table 48-33. Recommended Crystal Characteristics (Set 1)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–1224MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer7.514.5pF
ESREquivalent Series Resistor (RS)––120Ω
CSHUNTShunt capacitance––5pF
PONDrive level–40–μW
Table 48-34. Recommended Crystal Characteristics (Set 2)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–2432MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer7.59.4pF
ESREquivalent Series Resistor (RS)––100Ω
CSHUNTShunt capacitance––5pF
PONDrive level–50–μW
Table 48-35. Recommended Crystal Characteristics (Set 3)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–3248MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer45.3pF
ESREquivalent Series Resistor (RS)––100Ω
CSHUNTShunt capacitance––3pF
PONDrive level–50–μW