18.9.3 TRISxy Source Selection Register

Name: TRISxyPPS

Bit 76543210 
     TRISxnPPS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – TRISxnPPS[3:0] Pin xy PPS Tristate Control Selection

Note:
  1. The corresponding TRISxy register bit must be set (TRISxy = 1).
Reset States: 
POR = 0000
All other Resets = uuuu
ValueNameDescription
1111-1001 N/A Reserved
1000 CLBPPS_OE[7] CLB PPS_OE[7] controls the Tri-state/Output of the PORTpin xy(1)
0111 CLBPPS_OE[6] CLB PPS_OE[6] controls the Tri-state/Output of the PORTpin xy(1)
0110 CLBPPS_OE[5] CLB PPS_OE[5] controls the Tri-state/Output of the PORTpin xy(1)
0101 CLBPPS_OE[4] CLB PPS_OE[4] controls the Tri-state/Output of the PORTpin xy(1)
0100 CLBPPS_OE[3] CLB PPS_OE[3] controls the Tri-state/Output of the PORTpin xy(1)
0011 CLBPPS_OE[2] CLB PPS_OE[2] controls the Tri-state/Output of the PORTpin xy(1)
0010 CLBPPS_OE[1] CLB PPS_OE[1] controls the Tri-state/Output of the PORTpin xy(1)
0001 CLBPPS_OE[0] CLB PPS_OE[0] controls the Tri-state/Output of the PORTpin xy(1)
0000 TRIS TRISxy controls the Tri-state/Output of the PORTpin xy