1.4.1.1.2 Independent TX and RX Lanes Support
(Ask a Question)Libero® SoC v2026.1 enables independent TX and RX lane operation in the transceiver simulation model. This enhancement provides greater flexibility for customers simulating transceiver configurations where transmit and receive lanes are used independently.