18.3.6.4 Variables to Modify Command Lines
The following _PRE and _POST variables are optional. They exist simply to allow customization of the command line. You can run a make without defining any of them.
| MP_EXTRA_CC_PRE | MP_EXTRA_CC_POST |
| MP_EXTRA_BC_PRE | MP_EXTRA_BC_POST |
| MP_EXTRA_AS_PRE | MP_EXTRA_AS_POST |
| MP_EXTRA_AR_PRE | MP_EXTRA_AR_POST |
| MP_EXTRA_LD_PRE | MP_EXTRA_LD_POST |
Many compilers (such as gcc-based ones) use their main shell program to call the linker/assembler. These command lines, then, have a first section (where MP_EXTRA_XX_PRE is located), and a second section, which is typically passed to the linker/assembler (where MP_EXTRA_XX_POST is located). That is why two macros per each tool are needed to allow you to modify the behavior of that tool.
An example of a link line in a gcc-based compiler is:
${MP_CC} -omf=elf ${MP_PROCESSOR_OPTION_LD} ${MP_EXTRA_LD_PRE} -o dist/$(CND_CONF}/${IMAGE_TYPE}/Explorer16PIC24DSC_1.${IMAGE_TYPE}.elf ${OBJECTFILES} -Wl,--defsym=__MPLAB_BUILD=1,--report-mem, -Tp24FJ128GA010.gld${MP_EXTRA_LD_POST}In this case, the MP_EXTRA_LD_PRE is issued to the shell (before -Wl)
and the MP_EXTRA_LD_POST is issued after. You need to pass valid options – see your
language tool documentation. For the options to be included before the
-Wl, you need a space as a separator:
MP_EXTRA_LD_PRE= -D_FOO -D_BAR
And for the options to be included after -Wl, you need a comma as a
separator:
MP_EXTRA_LD_POST=--defsym=_FOO,--defsym=_BAR
If the toolchain does not support the use of a driver shell (like gcc), then simply use the _PRE variables.