18.3.6.1 Variables to Control Tool Names/Locations
The following variables can be overridden:
| MP_CC | Complete path to C compiler executable name |
| MP_BC | Complete path to Basic compiler executable name |
| MP_AS | Complete path to assembler executable name |
| MP_LD | Complete path to linker executable name |
| MP_AR | Complete path to archiver executable name |
| MP_CC_DIR | Directory to C compiler executable |
| MP_BC_DIR | Directory to basic compiler executable |
| MP_AS_DIR | Directory to assembler compiler executable |
| MP_LD_DIR | Directory to linker compiler executable |
| MP_AR_DIR | Directory to archiver compiler executable |
# Example *nix:
make MP_CC=/opt/microchip/xc32/4.21/bin/xc32-gcc.exe
# Example Windows:
make "C:/Program\ Files/Microchip/xc32/4.21/bin/xc32-gcc.exe"