14.18.3 Memory Windows Output to File Dialog

Output specified memory range to a file. Access this dialog from some target memory window context menus.

Table 14-83. Output to File Dialog
ItemDescription
RangeEnter a range of data to output to a file.

Address: Enter an Address range - Start to End Address.

Lines: Enter a range of Lines - Start line to End line.

FilepathBrowse to a location for the output file or enter in the text box.