14.18.4 Memory Windows Import/Export Table Dialog

Import from or export to a file target memory in tabular format. Access this dialog from some target memory window context menus.

Figure 14-66. Export Table Dialog
Figure 14-67. Export Table File
Table 14-84. Import/Export Table Dialog
ItemDescription
RangeEnter a range of data to import or export in tabular format to a file.

Address: Enter an Address range - Start to End Address.

Single Column FormatExport Table as a single column.
FilepathBrowse to a location for the input or output file or enter in the text box.