3.4.6 Generate the ISK Key (*g4see-isk)
The ISK key is a global system key used for internal system functions, such as import U-HSM public keys (seepk and seespk).
Generate the ISK key as follows:
- Open the command prompt as an administrator and change directory to C:\Microsemi\Tools.
- Execute the script as shown in the following sample output.
"%nfast_home%\python\bin\python.exe" C:\Microsemi\Tools\gensymmkey.py -u userdata-signer-i g4see-isk
Figure 3-10. Sample Output from Generation of ISK Key