3.4.14 Import U-HSM Device Data
To perform programming actions, the M-HSM server receives and imports the following data:
- DFK DB: This database includes HSM-protected per-device Diversified Factory Keys (DFK) used for initial device programming.
- Manufacturing keys: These keys are per device type and can be imported multiple times (they are ignored, if they already exist).
For information on the DFK DB and manufacturing keys, see the Secure Production Programming Solution (SPPS) User Guide.