2.4.4.2 Class II

The following table lists the DC input and output levels of SSTL3 Class II.

Table 2-57. DC Input and Output Levels
VILVIHVOLVOHIOLIOH
Min. VMax. VMin. VMax. VMax. VMin. VmAmA
-0.3VREF – 0.2VREF + 0.23.6VREF – 0.8VREF + 0.816–16