2.6.1.2 Timing Characteristics
The following table lists the timing characteristics of C-Cell.
Parameter | Description | –2 Speed | –1 Speed | Std Speed | Units | |||
---|---|---|---|---|---|---|---|---|
Min. | Max. | Min. | Max. | Min. | Max. | |||
C-Cell Propagation Delays | ||||||||
tPD | Any input to output Y | — | 0.74 | — | 0.84 | — | 0.99 | ns |
tPDC | Any input to carry chain output (FCO) | — | 0.57 | — | 0.64 | — | 0.76 | ns |
tPDB | Any input through DB when one input is used | — | 0.95 | — | 1.09 | — | 1.28 | ns |
tCCY | Input to carry chain (FCI) to Y | — | 0.61 | — | 0.69 | — | 0.82 | ns |
tCC | Input to carry chain (FCI) to carry chain output (FCO) | — | 0.08 | — | 0.09 | — | 0.11 | ns |