2.6.3.2 Timing Characteristics
The following table lists the timing characteristics of R-Cell.
Parameter | Description | –2 Speed | –1 Speed | Std Speed | Units | |||
---|---|---|---|---|---|---|---|---|
Min. | Max. | Min. | Max. | Min. | Max. | |||
R-Cell Propagation Delays | ||||||||
tRCO | Sequential Clock-to-Q | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tCLR | Asynchronous Clear-to-Q | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tPRESET | Asynchronous Preset-to-Q | — | 0.36 | — | 0.36 | — | 0.36 | ns |
tSUD | Flip-flop data input set-up | — | 0.34 | — | 0.34 | — | 0.34 | ns |
tSUE | Flip-flop enable input set-up | — | 0.00 | — | 0.00 | — | 0.00 | ns |
tHD | Flip-flop data input hold | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tHE | Flip-flop enable input hold | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tWASYN | Asynchronous pulse width | 0.48 | — | 0.48 | — | 0.48 | — | ns |
tREASYN | Asynchronous recovery time | — | 0.23 | — | 0.27 | — | 0.31 | ns |
tHASYN | Asynchronous removal time | — | 0.36 | — | 0.36 | — | 0.36 | ns |
tCPWHL | Clock pulse width high to low | 0.36 | — | 0.36 | — | 0.36 | — | ns |
tCPWLH | Clock pulse width low to high | 0.36 | — | 0.36 | — | 0.36 | — | ns |