39.8.15 Gain Correction
| Name: | GAINCORR |
| Offset: | 0x18 |
| Reset: | 0x0001 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| GAINCORR[13:8] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GAINCORR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 13:0 – GAINCORR[13:0] Gain Correction
A specific offset, gain and shift can be applied to SDADC by performing the following operation:
(RESULT +
OFFSETCORR)*GAINCORR/2^SHIFTCORR