39.8.16 Shift Correction
| Name: | SHIFTCORR |
| Offset: | 0x1A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHIFTCORR[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SHIFTCORR[3:0] Shift Correction
A specific offset, gain and shift can be applied to SDADC by performing the following operation:
(RESULT +
OFFSETCORR)*GAINCORR/2^SHIFTCORR