39.8.11 Window Monitor Control
| Name: | WINCTRL |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINMODE[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – WINMODE[2:0] Window Monitor Mode
These bits enable and define the window monitor mode.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | No window mode (default) |
| 0x1 | ABOVE | RESULT > WINLT |
| 0x2 | BELOW | RESULT < WINUT |
| 0x3 | INSIDE | WINLT < RESULT < WINUT |
| 0x4 | OUTSIDE | WINUT < RESULT or RESULT < WINLT |
| 0x5 - 0x7 | Reserved |