39.8.17 Software Trigger
| Name: | SWTRIG |
| Offset: | 0x1C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| START | FLUSH | ||||||||
| Access | W | W | |||||||
| Reset | 0 | 0 |
Bit 1 – START SDADC Start Conversion
Writing a one to this bit will start a conversion or sequence. The bit is cleared by hardware when the conversion has started. Setting this bit when it is already set has no effect.
Writing this bit to zero will have no effect.
Bit 0 – FLUSH SDADC Conversion Flush
Writing a one to this bit will be flush the SDADC pipeline. A flush will restart the SDADC conversion and all conversions in progress will be aborted and lost. This bit is cleared until the SDADC has been flushed.
After the flush, the ADC will resume where it left off; i.e., if a conversion was pending, the ADC will start a new conversion.
Writing this bit to zero will have no effect.