48.8.1.1 Crystal Oscillator Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| CL | Crystal Load | F = 32 MHz | - | - | 12 | pF |
| ESR | Crystal Equivalent Series Resistance - SF = 3 | F = 16 MHz, CL= 20 pF, XOSC, GAIN = 3 | - | - | 58 | Ω |
| F = 32 MHz, CL = 12 pF, XOSC, GAIN = 4 | - | - | 62 | |||
| Tstart | Startup time | F = 2 MHz, CL = 20 pF, XOSC,GAIN = 0 | - | 12.3 | 54.7 | K cycles |
| F = 4 MHz, CL = 20 pF, XOSC ,GAIN = 1 | - | 8.2 | 33.9 | |||
| F = 8 MHz, CL = 20 pF, XOSC,GAIN = 2 | - | 6.2 | 22.2 | |||
| F = 16 MHz, CL= 20 pF, XOSC,GAIN = 3 | - | 10.8 | 33.8 | |||
| F = 32 MHz, CL= 12 pF, XOSC,GAIN = 4 | - | 8.7 | 25.6 |
Note:
- These values are based on characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption | F = 2 MH, CL= 20 pF, XOSC,GAIN = 0,VDD = 5.0V, AGC = OFF | Max. 125°C Typ 25°C | 150 | 224 | µA |
| AGC = ON | 138 | 218 | ||||
| F = 4 MHz, CL = 20 pF, XOSC,GAIN = 1,VDD = 5.0V, AGC = OFF | 220 | 315 | ||||
| AGC = ON | 175 | 296 | ||||
| F = 8 MHz, CL = 20 pF, XOSC,GAIN = 2,VDD = 5.0V, AGC = OFF | 350 | 463 | ||||
| AGC = ON | 247 | 361 | ||||
| F = 16 MHz, CL=20 pF XOSC,GAIN = 3,VDD = 5.0V, AGC = OFF | 663 | 924 | ||||
| AGC = ON | 429 | 840 | ||||
| F = 32 MHz - CL= 12 pF, XOSC,GAIN = 4,VDD = 5.0V, AGC = OFF | 1975 | 2806 | ||||
| AGC = ON | 874 | 1436 |
Note:
- These values are based on characterization.