45.13.3 CAN Timing
| Parameter | Conditions | Max. | Units |
|---|---|---|---|
| TXCAN output delay |
VDD = 2.7V Load = 20pF VOL/VOH = VDD/2 | 13.9 | ns |
|
VDD = 4.5V Load = 20pF VOL/VOH = VDD/2 | 12.55 | ||
| RXCAN input delay |
VDD = 2.7V VOL/VOH = VDD/2 | 27.4 | |
|
VDD = 4.5V VOL/VOH = VDD/2 | 18.9 |
- These values are based on simulation. These values are not covered by test limits in production.