17.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ||||||||
0x01 | INTENCLR | 7:0 | CKRDY | |||||||
0x02 | INTENSET | 7:0 | CKRDY | |||||||
0x03 | INTFLAG | 7:0 | CKRDY | |||||||
0x04 | Reserved | |||||||||
0x05 | CPUDIV | 7:0 | CPUDIV[7:0] | |||||||
0x06 ... 0x0F | Reserved | |||||||||
0x10 | AHBMASK | 7:0 | DMAC | HSRAM | NVMCTRL | HMATRIXHS | DSU | APBC | APBB | APBA |
15:8 | APBD | DIVAS | PAC | CAN1 | CAN0 | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | APBAMASK | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
15:8 | TSENS | FREQM | EIC | RTC | WDT | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | APBBMASK | 7:0 | HMATRIXHS | NVMCTRL | DSU | PORT | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | APBCMASK | 7:0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | |
15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | |||
23:16 | CCL | PTC | DAC | AC | SDADC | ADC1 | ADC0 | TC4 | ||
31:24 | ||||||||||
0x20 | APBDMASK | 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |