17.8.10 APBD Mask

Note: This register is only available for SAMC2x "N" series devices.
Name: APBDMASK
Offset: 0x20
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TC7TC6TC5SERCOM7SERCOM6 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – TC7 TC7 APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the TC7 is stopped.
1 The APBD clock for the TC7 is enabled.

Bit 3 – TC6 TC6 APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the TC6 is stopped.
1 The APBD clock for the TC6 is enabled.

Bit 2 – TC5 TC5 APBd Mask Clock Enable

ValueDescription
0 The APBD clock for the TC5 is stopped.
1 The APBD clock for the TC5 is enabled.

Bit 1 – SERCOM7 SERCOM7 APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the SERCOM7 is stopped.
1 The APBD clock for the SERCOM7 is enabled.

Bit 0 – SERCOM6 SERCOM6 APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the SERCOM6 is stopped.
1 The APBD clock for the SERCOM6 is enabled.