17.8.4 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x03 |
Reset: | 0x01 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CKRDY | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CKRDY Clock Ready
This flag is cleared by writing a '1' to the flag.
This flag is set when the synchronous CPU, APBx, and AHBx clocks have frequencies as indicated in the CPUDIV register and will generate an interrupt if INTENCLR/SET.CKRDY is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Clock Ready interrupt flag.