17.8.6 AHB Mask
Name: | AHBMASK |
Offset: | 0x10 |
Reset: | 0x000003CFF |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
APBD | DIVAS | PAC | CAN1 | CAN0 | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 1 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMAC | HSRAM | NVMCTRL | HMATRIXHS | DSU | APBC | APBB | APBA | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 13 – APBD APBD AHB Clock Enable. This bit field is only available for SAMC2x "N" series devices.
Value | Description |
---|---|
0 | The AHB clock for the APBD is stopped. |
1 | The AHB clock for the APBD is enabled. |
Bit 12 – DIVAS DIVAS AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the DIVAS is stopped. |
1 | The AHB clock for the DIVAS is enabled. |
Bit 10 – PAC PAC AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the PAC is stopped. |
1 | The AHB clock for the PAC is enabled. |
Bit 9 – CAN1 CAN1 AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the CAN1 is stopped. |
1 | The AHB clock for the CAN1 is enabled. |
Bit 8 – CAN0 CAN0 AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the CAN0 is stopped. |
1 | The AHB clock for the CAN0 is enabled. |
Bit 7 – DMAC DMAC AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the DMAC is stopped. |
1 | The AHB clock for the DMAC is enabled. |
Bit 6 – HSRAM HSRAM AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the HSRAM is stopped. |
1 | The AHB clock for the HSRAM is enabled. |
Bit 5 – NVMCTRL NVMCTRL AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the NVMCTRL is stopped. |
1 | The AHB clock for the NVMCTRL is enabled. |
Bit 4 – HMATRIXHS HMATRIXHS AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the HMATRIXHS is stopped. |
1 | The AHB clock for the HMATRIXHS is enabled. |
Bit 3 – DSU DSU AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the DSU is stopped. |
1 | The AHB clock for the DSU is enabled. |
Bit 2 – APBC APBC AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the APBC is stopped. |
1 | The AHB clock for the APBC is enabled |
Bit 1 – APBB APBB AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the APBB is stopped. |
1 | The AHB clock for the APBB is enabled. |
Bit 0 – APBA APBA AHB Clock Enable
Value | Description |
---|---|
0 | The AHB clock for the APBA is stopped. |
1 | The AHB clock for the APBA is enabled. |