IDD VDDANA |
Differential mode |
fs = 1 Msps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V |
Max 105°C Typ
25°C |
905 |
1084 |
uA |
fs = 1 Msps / Reference buffer enabled
/ BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref= 5.5V |
1144 |
1425 |
fs = 10 ksps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V |
381 |
518 |
fs = 10 ksps / Reference buffer
enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V |
609 |
877 |
Single Ended mode |
fs = 1 Msps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111'
VDDANA=Vref=5.5V |
Max 105°C Typ
25°C |
984 |
1154 |
uA |
fs = 1 Msps / Reference buffer enabled
/ BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=5.5V |
1178 |
1467 |
fs = 10 ksps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V |
437 |
588 |
fs = 10 ksps / Reference buffer
enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V |
635 |
908 |