46.4.3 Sigma-Delta-Analog-to-Digital Converter (SDADC) Characteristics
Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
---|---|---|---|---|---|---|
IDD VDDANA | Power consumption | CTLSDADC=0x0 External Ref - VDDANA = 5.5V Vref = 2V Ref buf on SCLK_SDADC = 6 MHz |
Max 105°C Typ 25°C |
644 | 710 | uA |
CTLSDADC=0x0 Internal Ref - VDDANA=Vref= 5.5V Ref buf off SCLK_SDADC = 6 MHz | 605 | 649 |
- These are based on characterization.