46.4.5 Analog Comparator (AC) Characteristics

Table 46-8. Power Consumption(1)
Symbol Parameters Conditions Ta Typ. Max Units
IDDANA

Current consumption - Vcm=Vddana/2,

+-100 mV overdrive from Vcm,

Voltage scaler disabled

COMPCTRLn.SPEED = 0x0, VDDANA =5.0V

Max 105°C

Typ 25°C

10 18 µA
COMPCTRLn.SPEED = 0x3, VDDANA =5.0V 39 60
Current consumption Voltage scaler only VDDANA =5.0V 43 63
  1. These values are based on characterization.