20.8.10 OSC48M Startup
Name: | OSC48MSTUP |
Offset: | 0x16 |
Reset: | 0x07 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STARTUP[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 2:0 – STARTUP[2:0] Oscillator Startup Delay
These bits select the oscillator start-up delay in oscillator cycles.
STARTUP[2:0] | Number of OSCM48M Clock Cycles | Approximate Equivalent Time |
---|---|---|
0x0 | 8 | 166ns |
0x1 | 16 | 333ns |
0x2 | 32 | 667ns |
0x3 | 64 | 1.333μs |
0x4 | 128 | 2.667μs |
0x5 | 256 | 5.333μs |
0x6 | 512 | 10.667μs |
0x7 | 1024 | 21.333μs |