20.8.11 OSC48M Synchronization Busy
Name: | OSC48MSYNCBUSY |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSC48MDIV | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 2 – OSC48MDIV Oscillator Divider Synchronization Status
This bit is set when OSC48MDIV register is written.
This bit is cleared when OSC48MDIV synchronization is completed.
Value | Description |
---|---|
0 | No synchronized access. |
1 | Synchronized access is ongoing. |