20.8.9 OSC48M Divider
Name: | OSC48MDIV |
Offset: | 0x15 |
Reset: | 0x0B |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIV[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 0 | 1 | 1 |
Bits 3:0 – DIV[3:0] Oscillator Divider Selection
These bits control the oscillator frequency range by adjusting the division ratio. The oscillator frequency is 48MHz divided by DIV+1.
Value | Description |
---|---|
0000 | 48MHz |
0001 | 24MHz |
0010 | 16MHz |
0011 | 12MHz |
0100 | 9.6MHz |
0101 | 8MHz |
0110 | 6.86MHz |
0111 | 6MHz |
1000 | 5.33MHz |
1001 | 4.8MHz |
1010 | 4.36MHz |
1011 | 4MHz |
1100 | 3.69MHz |
1101 | 3.43MHz |
1110 | 3.2MHz |
1111 | 3MHz |