34.8.3 Message RAM Configuration

Name: MRCFG
Offset: 0x08
Reset: 0x00000002
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DQOS[1:0] 
Access R/WR/W 
Reset 10 

Bits 1:0 – DQOS[1:0] Data Quality of Service

This field defines the memory priority access during the Message RAM read/write data operation.
ValueNameDescription
0x0 DISABLE Background (no sensitive operation)
0x1 LOW Sensitive bandwidth
0x2 MEDIUM Sensitive latency
0x3 HIGH Critical latency