34.8.2 Endian

Name: ENDN
Offset: 0x04
Reset: 0x87654321
Property: Read-only

Bit 3130292827262524 
 ETV[31:24] 
Access RRRRRRRR 
Reset 10000111 
Bit 2322212019181716 
 ETV[23:16] 
Access RRRRRRRR 
Reset 01100101 
Bit 15141312111098 
 ETV[15:8] 
Access RRRRRRRR 
Reset 01000011 
Bit 76543210 
 ETV[7:0] 
Access RRRRRRRR 
Reset 00100001 

Bits 31:0 – ETV[31:0] Endianness Test Value

The endianness test value is 0x87654321